Clamping levers with plastic handle internal thread (K0269)

Clamping levers with plastic handle internal thread (K0269)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.1041
K0269.1042
K0269.10416
K0269.10484
K0269.10486
K0269.10487
K0269.10488
K0269.1051
K0269.1052
K0269.10516
K0269.10584
K0269.10586
K0269.10587
K0269.10588
K0269.1061
K0269.1062
K0269.10616
K0269.10684
K0269.10686
K0269.10687
K0269.10688
K0269.2061
K0269.2062
K0269.20616
K0269.20684
K0269.20686
K0269.20687
K0269.20688
K0269.2081
K0269.2082
K0269.20816
K0269.20884
K0269.20886
K0269.20887
K0269.20888
K0269.3081
K0269.3082
K0269.30816
K0269.30884
K0269.30886
K0269.30887
K0269.30888
K0269.3101
K0269.3102
K0269.31016
K0269.31084
K0269.31086
K0269.31087
K0269.31088
K0269.4101
K0269.4102
K0269.41016
K0269.41084
K0269.41086
K0269.41087
K0269.41088
K0269.4121
K0269.4122
K0269.41216
K0269.41284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

3.68 €

1 4 Days 40black grey RAL 70211M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40orange RAL 20041M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40rape yellow RAL 10211M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40red RAL 30201M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40signal green RAL 60321M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40traffic blue RAL 50171M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40light grey RAL 70351M440477.5101314.524.54153033.5916

3.68 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.5916

3.68 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40traffic blue RAL 50171M640477.5101314.524.54153033.5916

3.68 €

1 4 Days 40light grey RAL 70351M640477.5101314.524.54153033.5916

4.36 €

1 4 Days 65black grey RAL 70212M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65orange RAL 20042M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65rape yellow RAL 10212M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65red RAL 30202M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65signal green RAL 60322M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65traffic blue RAL 50172M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.51220

4.36 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.51220

5.39 €

1 4 Days 80black grey RAL 70213M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80orange RAL 20043M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5581422

5.39 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80rape yellow RAL 10213M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80red RAL 30203M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80signal green RAL 60323M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80traffic blue RAL 50173M108091.5111621.52337102453.5581422

5.39 €

1 4 Days 80light grey RAL 70353M108091.5111621.52337102453.5581422

6.85 €

1 4 Days 95black grey RAL 70214M1095109131925.527.543102661661724

6.85 €

1 4 Days 95orange RAL 20044M1095109131925.527.543102661661724

6.85 €

1 4 Days 95rape yellow RAL 10214M1095109131925.527.543102661661724

6.85 €

1 4 Days 95red RAL 30204M1095109131925.527.543102661661724

6.85 €

1 4 Days 95signal green RAL 60324M1095109131925.527.543102661661724

6.85 €

1 4 Days 95traffic blue RAL 50174M1095109131925.527.543102661661724

6.85 €

1 4 Days 95light grey RAL 70354M1095109131925.527.543102661661724

6.85 €

1 4 Days 95black grey RAL 70214M1295109131925.527.543102661661724

6.85 €

1 4 Days 95orange RAL 20044M1295109131925.527.543102661661724

6.85 €

1 4 Days 95rape yellow RAL 10214M1295109131925.527.543102661661724

6.85 €

1 4 Days 95red RAL 30204M1295109131925.527.543102661661724

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support