Clamping levers with plastic handle internal thread, steel parts stainless steel (K0270)

Clamping levers with plastic handle internal thread, steel parts stainless steel (K0270)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.1041
K0270.1042
K0270.10416
K0270.10484
K0270.10486
K0270.10487
K0270.10488
K0270.1051
K0270.1052
K0270.10516
K0270.10584
K0270.10586
K0270.10587
K0270.10588
K0270.1061
K0270.1062
K0270.10616
K0270.10684
K0270.10686
K0270.10687
K0270.10688
K0270.2061
K0270.2062
K0270.20616
K0270.20684
K0270.20686
K0270.20687
K0270.20688
K0270.2081
K0270.2082
K0270.20816
K0270.20884
K0270.20886
K0270.20887
K0270.20888
K0270.3081
K0270.3082
K0270.30816
K0270.30884
K0270.30886
K0270.30887
K0270.30888
K0270.3101
K0270.3102
K0270.31016
K0270.31084
K0270.31086
K0270.31087
K0270.31088
K0270.4101
K0270.4102
K0270.41016
K0270.41084
K0270.41086
K0270.41087
K0270.41088
K0270.4121
K0270.4122
K0270.41216
K0270.41284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

5.98 €

1 4 Days 40black grey RAL 70211M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40orange RAL 20041M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40rape yellow RAL 10211M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40red RAL 30201M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40signal green RAL 60321M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40traffic blue RAL 50171M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40light grey RAL 70351M440477.5101314.524.54153033.5916

5.98 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.5916

5.98 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40traffic blue RAL 50171M640477.5101314.524.54153033.5916

5.98 €

1 4 Days 40light grey RAL 70351M640477.5101314.524.54153033.5916

7.06 €

1 4 Days 65black grey RAL 70212M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65orange RAL 20042M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65rape yellow RAL 10212M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65red RAL 30202M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65signal green RAL 60322M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65traffic blue RAL 50172M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.51220

7.06 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.51220

8.69 €

1 4 Days 80black grey RAL 70213M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80orange RAL 20043M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5581422

8.69 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80rape yellow RAL 10213M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80red RAL 30203M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80signal green RAL 60323M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80traffic blue RAL 50173M108091.5111621.52337102453.5581422

8.69 €

1 4 Days 80light grey RAL 70353M108091.5111621.52337102453.5581422

12.50 €

1 4 Days 95black grey RAL 70214M1095109131925.527.543102661661724

12.50 €

1 4 Days 95orange RAL 20044M1095109131925.527.543102661661724

12.50 €

1 4 Days 95rape yellow RAL 10214M1095109131925.527.543102661661724

12.50 €

1 4 Days 95red RAL 30204M1095109131925.527.543102661661724

12.50 €

1 4 Days 95signal green RAL 60324M1095109131925.527.543102661661724

12.50 €

1 4 Days 95traffic blue RAL 50174M1095109131925.527.543102661661724

12.50 €

1 4 Days 95light grey RAL 70354M1095109131925.527.543102661661724

12.50 €

1 4 Days 95black grey RAL 70214M1295109131925.527.543102661661724

12.50 €

1 4 Days 95orange RAL 20044M1295109131925.527.543102661661724

12.50 €

1 4 Days 95rape yellow RAL 10214M1295109131925.527.543102661661724

12.50 €

1 4 Days 95red RAL 30204M1295109131925.527.543102661661724

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support