Manufacturer part number: K0177.208
Brand: KIPP
Price: 12.54 €
Delivery time: 4 Days
A=Handle length: 75 mm
Size: 1
X=thread: M8
A=Handle length: 75 mm
D: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0177.208
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Duroplast | Form | 15° | A1(mm) | 15 |
This page is Tension levers with internal thread (K0177), part number K0177.208.
You can find the detail information about specifications and dimensions on part number K0177.208.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0177.206 |
K0177.210 |
K0177.212 |
K0177.216 |
K0177.220 |
K0177.224 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.54 € | 1 | 4 Days | 75 | 1 | M6 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
12.54 € | 1 | 4 Days | 75 | 1 | M10 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
14.84 € | 1 | 4 Days | 100 | 2 | M12 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
14.84 € | 1 | 4 Days | 100 | 2 | M16 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
18.84 € | 1 | 4 Days | 128 | 3 | M20 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | ||
18.84 € | 1 | 4 Days | 128 | 3 | M24 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 |