Pull handles oval (K0202) (K0202.055051)

Pull handles oval (K0202) K0202.055051

Product Details:

Manufacturer part number: K0202.055051

Brand: KIPP

Price: 7.15

Delivery time: 4 Days


Technical Data:

Hole spacing: 55 mm

Main colour: black

L=Length: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0202.055051

Part Number
K0202.055051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

7.15 €

1 4 Days 55black63

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body matt and anodised
Assembly from the rear Pull handle: cross section oval B(mm) 12
D=Fastening hole M5 H(mm) 40 T=Thread depth(mm) 10

This page is Pull handles oval (K0202), part number K0202.055051.
You can find the detail information about specifications and dimensions on part number K0202.055051.

Variation of this product

Part Number
K0202.055053
K0202.088051
K0202.088053
K0202.100051
K0202.100053
K0202.120051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

6.42 €

1 4 Days 55natural63

7.15 €

1 4 Days 88black96

6.42 €

1 4 Days 88natural96

7.42 €

1 4 Days 100black108

6.73 €

1 4 Days 100natural108

8.05 €

1 4 Days 120black128

Tech Support