Pull handles round (K0203) (K0203.11505)

Pull handles round (K0203) K0203.11505

Product Details:

Manufacturer part number: K0203.11505

Brand: KIPP

Price: 14.24

Delivery time: 4 Days


Technical Data:

Hole spacing: 115 mm

L=Length: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0203.11505

Part Number
K0203.11505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

14.24 €

1 4 Days 115125

Loading...

  1. 1

Basic information

Main Body Material Steel Load capacity(N) 1000 Surface finish body chromed
B(mm) 14 D=Fastening hole M5 H(mm) 41

This page is Pull handles round (K0203), part number K0203.11505.
You can find the detail information about specifications and dimensions on part number K0203.11505.

Variation of this product

Part Number
K0203.08805
K0203.10005
K0203.10205
K0203.12005
K0203.13605
K0203.18005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

13.06 €

1 4 Days 8898

13.57 €

1 4 Days 100110

13.75 €

1 4 Days 102112

14.42 €

1 4 Days 120130

15.16 €

1 4 Days 136146

17.09 €

1 4 Days 180190

Tech Support