Manufacturer part number: K0206.100
Brand: KIPP
Price: 7.75 €
Delivery time: 4 Days
Hole spacing: 100 mm
B: 8 mm
H: 35 mm
L=Length: 108 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0206.100
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Steel code | 1.4404 |
---|---|---|---|---|---|
Surface finish body | semi-gloss vibratory ground | Assembly | from the rear | Pull handle: cross section | round |
D=Fastening hole | M5x10 | T=Thread depth(mm) | 10 |
This page is Pull handles stainless steel (K0206), part number K0206.100.
You can find the detail information about specifications and dimensions on part number K0206.100.
Part Number |
---|
K0206.120 |
K0206.250 |
K0206.350 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | B (mm) | H (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
9.91 € | 1 | 4 Days | 120 | 10 | 40 | 130 | ||
13.34 € | 1 | 4 Days | 250 | 10 | 40 | 260 | ||
16.11 € | 1 | 4 Days | 350 | 10 | 40 | 360 |