Pull handles, Form B (K0230) (K0230.300084)

Pull handles, Form B (K0230) K0230.300084

Product Details:

Manufacturer part number: K0230.300084

Brand: KIPP

Price: 24.70

Delivery time: 4 Days


Technical Data:

Hole spacing: 300 mm

Main colour: black powder-coated

L=Length: 320 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0230.300084

Part Number
K0230.300084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

24.70 €

1 4 Days 300black powder-coated320

Loading...

  1. 1

Basic information

Main Body Material Steel Load capacity(N) 1000 Form B
Assembly from the rear Pull handle: cross section round B(mm) 20
D=Fastening hole M8 H(mm) 70

This page is Pull handles, Form B (K0230), part number K0230.300084.
You can find the detail information about specifications and dimensions on part number K0230.300084.

Variation of this product

Part Number
K0230.200084
K0230.250083
K0230.250084
K0230.300083
K0230.350083
K0230.350084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

21.67 €

1 4 Days 200black powder-coated220

38.76 €

1 4 Days 250matt chromed270

23.26 €

1 4 Days 250black powder-coated270

41.15 €

1 4 Days 300matt chromed320

43.75 €

1 4 Days 350matt chromed370

25.84 €

1 4 Days 350black powder-coated370

Tech Support