Pull handles, Form B (K1092) (K1092.209406)

Pull handles, Form B (K1092) K1092.209406

Product Details:

Manufacturer part number: K1092.209406

Brand: KIPP

Price: 3.46

Delivery time: 4 Days


Technical Data:

Hole spacing: 94 mm

Load capacity: 2500 N

B: 24 mm

B1: 21 mm

D=Fastening hole: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1092.209406

Part Number
K1092.209406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
T
(mm)

3.46 €

1 4 Days 94250024216.51637303311814

Loading...

  1. 1

Basic information

Form B Assembly from the operating side Pull handle: cross section domed

This page is Pull handles, Form B (K1092), part number K1092.209406.
You can find the detail information about specifications and dimensions on part number K1092.209406.

Variation of this product

Part Number
K1092.211706
K1092.211708
K1092.212006
K1092.212008
K1092.213208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
T
(mm)

3.84 €

1 4 Days 117370028246.51840.531.53414515

3.84 €

1 4 Days 117370028248.51840.531.53414515

3.84 €

1 4 Days 120290028246.51840.531.53414815

3.84 €

1 4 Days 120290028248.51840.531.53414815

3.93 €

1 4 Days 132320028248.518433436.516015

Tech Support