Pull handles, Form B, with cap (K0192) (Part Numbers - CAD Download)

Pull handles, Form B, with cap (K0192)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Temperature resistance from -50 °C to 130 °C

· Form B: with end cap

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0192.212008
K0192.214008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)

5.58 €

1 4 Days 12033229145136515387

8.54 €

1 4 Days 14038269.51559426178101

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Form B Version with cover cap M(mm) M8x30

Tech Support