Tubular handles plastic with electronic switch function, Form B, with emergency stop (K1529) (Part Numbers - CAD Download)

Tubular handles plastic with electronic switch function, Form B, with emergency stop (K1529)
· with push button

· with emergency stop

· with red or green LED

· Retaining element to open and close lids, panels and hoods

· Mounted from the front

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1529.1180

Part Number
K1529.1180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

455.18 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material PVC Load capacity(N) 1000 Main colour black
Component material Polyamide Component colour black Form B
Version 2 1 push button B(mm) 48 B1(mm) 32
D=Fastening hole(mm) 8.5 H(mm) 80 H1(mm) 10
H2(mm) 60 L=Length(mm) 230 L1(mm) 13
L2(mm) 30

This page is Tubular handles plastic with electronic switch function, Form B, with emergency stop (K1529), part number K1529.1180.
You can find the detail information about specifications and dimensions on part number K1529.1180.

Tech Support