Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Surface finish body | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
26.15 € | 1 | 4 Days | 250 | powder-coated | black | 296.4 | ||
26.15 € | 1 | 4 Days | 250 | powder-coated | ruby red | 296.4 | ||
26.15 € | 1 | 4 Days | 250 | anodised | natural | 296.4 | ||
26.15 € | 1 | 4 Days | 250 | powder-coated | red RAL 3020 | 296.4 | ||
27.76 € | 1 | 4 Days | 300 | powder-coated | black | 346.4 | ||
27.76 € | 1 | 4 Days | 300 | powder-coated | ruby red | 346.4 | ||
27.76 € | 1 | 4 Days | 300 | anodised | natural | 346.4 | ||
27.76 € | 1 | 4 Days | 300 | powder-coated | red RAL 3020 | 346.4 | ||
30.14 € | 1 | 4 Days | 400 | powder-coated | black | 446.4 | ||
30.14 € | 1 | 4 Days | 400 | powder-coated | ruby red | 446.4 | ||
30.14 € | 1 | 4 Days | 400 | anodised | natural | 446.4 | ||
30.14 € | 1 | 4 Days | 400 | powder-coated | red RAL 3020 | 446.4 | ||
34.32 € | 1 | 4 Days | 500 | powder-coated | black | 546.4 | ||
34.32 € | 1 | 4 Days | 500 | powder-coated | ruby red | 546.4 | ||
34.32 € | 1 | 4 Days | 500 | anodised | natural | 546.4 | ||
34.32 € | 1 | 4 Days | 500 | powder-coated | red RAL 3020 | 546.4 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | round | B(mm) | 30 | D=Fastening hole | M8 |
H(mm) | 65 |
Configure
Basic Attributes
Hole spacing(mm)
Surface finish body
Main colour
L=Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes