Lateral spring plungers with plastic spring, POM thrust pin (K1733) (K1733.120409)

Lateral spring plungers with plastic spring, POM thrust pin (K1733) K1733.120409

Product Details:

Manufacturer part number: K1733.120409

Brand: KIPP

Price: 5.29

Delivery time: 4 Days


Technical Data:

Main colour: blue

Version 1: light spring force

Version 2: -

D=Outside diameter: 8 mm

D1=Outside diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1733.120409

Part Number
K1733.120409
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 1 Version 2 D=Outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F approx.
(N)
Order No. assembly tool

5.29 €

1 4 Days bluelight spring force-847.995.20.615K1733.04

Loading...

  1. 1

Basic information

Main material plastic Component material POM

This page is Lateral spring plungers with plastic spring, POM thrust pin (K1733), part number K1733.120409.
You can find the detail information about specifications and dimensions on part number K1733.120409.

Variation of this product

Part Number
K1733.120307
K1733.120509
K1733.120609
K1733.220307
K1733.220409
K1733.220509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 1 Version 2 D=Outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F approx.
(N)
Order No. assembly tool

5.05 €

1 4 Days bluelight spring forcedifferent pin form635.973.70.410K1733.03

5.47 €

1 4 Days bluelight spring force-1059.997.30.830K1733.05

5.89 €

1 4 Days bluelight spring force-1069.9910.3120K1733.05

5.05 €

1 4 Days redstandard spring forcedifferent pin form635.973.70.420K1733.03

5.29 €

1 4 Days redstandard spring force-847.995.20.630K1733.04

5.47 €

1 4 Days redstandard spring force-1059.997.30.860K1733.05

Tech Support