Lateral spring plungers, Form A (K0374) (K0374.008)

Lateral spring plungers, Form A (K0374) K0374.008

Product Details:

Manufacturer part number: K0374.008

Brand: KIPP

Price: 8.05

Delivery time: 4 Days


Technical Data:

Initial Load: 2.5 N

Max. Load: 6.5 N

D=Outside diameter: 8 mm

D1: 3 mm

H: 0.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0374.008

Part Number
K0374.008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Outside diameter
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
B
(mm)
Receiving hole H8
(mm)

8.05 €

1 4 Days 2.56.5830.7253.663.28

Loading...

  1. 1

Basic information

Main material steel Component material stainless steel Version 1 single sided
Form A

This page is Lateral spring plungers, Form A (K0374), part number K0374.008.
You can find the detail information about specifications and dimensions on part number K0374.008.

Variation of this product

Part Number
K0374.010
K0374.012
K0374.014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Outside diameter
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
B
(mm)
Receiving hole H8
(mm)

8.15 €

1 4 Days 4.591041304.27410

8.26 €

1 4 Days 6.5131251.5354.89512

8.82 €

1 4 Days 818146.51.8405.8105.414

Tech Support