Spring plungers smooth version, plastic (K0334) (K0334.12)

Spring plungers smooth version, plastic (K0334) K0334.12

Product Details:

Manufacturer part number: K0334.12

Brand: KIPP

Price: 1.61

Delivery time: 4 Days


Technical Data:

Initial Load: 15 N

Max. Load: 25 N

Component material: stainless steel

D=Outside diameter: 12 mm

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0334.12

Part Number
K0334.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=Outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)

1.61 €

25 4 Days 1525stainless steel1210143.5162.5

Loading...

  1. 1

Basic information

Main material plastic Version 1 smooth version

This page is Spring plungers smooth version, plastic (K0334), part number K0334.12.
You can find the detail information about specifications and dimensions on part number K0334.12.

Variation of this product

Part Number
K0334.06
K0334.08
K0334.10
K0334.204
K0334.205
K0334.206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=Outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)

0.59 €

50 4 Days 612stainless steel656.51.571

0.68 €

50 4 Days 612stainless steel86.58.51.891

1.27 €

25 4 Days 1020stainless steel108122.713.52.5

0.61 €

50 4 Days 37POM434.60.751

0.62 €

50 4 Days 47POM545.6161

0.66 €

50 4 Days 612POM656.51.571

Tech Support