Locating feet (K0303) (K0303.05)

Locating feet (K0303) K0303.05

Product Details:

Manufacturer part number: K0303.05

Brand: KIPP

Price: 7.13

Delivery time: 4 Days


Technical Data:

D: 16 mm

D1: 5.5 mm

D2: 10 mm

H=Height: 10 mm

H1: 5.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0303.05

Part Number
K0303.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

7.13 €

1 4 Days 165.510105.7

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised

This page is Locating feet (K0303), part number K0303.05.
You can find the detail information about specifications and dimensions on part number K0303.05.

Variation of this product

Part Number
K0303.06
K0303.08
K0303.10
K0303.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

8.19 €

1 4 Days 206.611127

10.18 €

1 4 Days 25915169

13.78 €

1 4 Days 3211182011

17.18 €

1 4 Days 3613.5202513

Tech Support