Quarter turn latches, with star grip (K1730) (K1730.411315)

Quarter turn latches, with star grip (K1730) K1730.411315

Product Details:

Manufacturer part number: K1730.411315

Brand: KIPP

Price: 5.65

Delivery time: 4 Days


Technical Data:

A: 0.75 - 1.50 mm

L: 18.15 mm

L1: 13.15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1730.411315

Part Number
K1730.411315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

5.65 €

1 4 Days 0.75 - 1.5018.1513.15

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 with star grip

This page is Quarter turn latches, with star grip (K1730), part number K1730.411315.
You can find the detail information about specifications and dimensions on part number K1730.411315.

Variation of this product

Part Number
K1730.411390
K1730.411465
K1730.411540
K1730.411615
K1730.411690
K1730.411765
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

5.65 €

1 4 Days 1.50 - 2.2518.1513.9

5.65 €

1 4 Days 2.25 - 3.0018.1514.65

5.65 €

1 4 Days 3.00 - 3.7520.415.4

5.65 €

1 4 Days 3.75 - 4.5020.416.15

5.65 €

1 4 Days 4.50 - 5.2520.416.9

5.65 €

1 4 Days 5.25 - 6.0022.6517.65

Tech Support