Snap locks plastic with fold-down grip, Form B, not lockable (K1651)

Snap locks plastic with fold-down grip, Form B, not lockable (K1651)
· Quick and easy to use.

· For door leaf thickness 2 - 22 mm

· For door leaf thickness 2 - 22 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1651.2002356000
K1651.2002356001
K1651.2002356022
K1651.2002356033
K1651.2007356000
K1651.2007356001
K1651.2007356022
K1651.2007356033
K1651.2012356000
K1651.2012356001
K1651.2012356022
K1651.2012356033
K1651.2017356000
K1651.2017356001
K1651.2017356022
K1651.2017356033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour H7
(mm)
Screws S = Door thickness
(mm)

19.70 €

1 4 Days blackblack14M5X162-7

27.75 €

1 4 Days blackchromed14M5X162-7

19.70 €

1 4 Days whitewhite14M5X162-7

19.70 €

1 4 Days beigebeige14M5X162-7

19.70 €

1 4 Days blackblack14M5X207-12

27.75 €

1 4 Days blackchromed14M5X207-12

19.70 €

1 4 Days whitewhite14M5X207-12

19.70 €

1 4 Days beigebeige14M5X207-12

19.70 €

1 4 Days blackblack3.8M5X1612-17

27.75 €

1 4 Days blackchromed3.8M5X1612-17

19.70 €

1 4 Days whitewhite3.8M5X1612-17

19.70 €

1 4 Days beigebeige3.8M5X1612-17

19.70 €

1 4 Days blackblack3.8M5X2017-22

27.75 €

1 4 Days blackchromed3.8M5X2017-22

19.70 €

1 4 Days whitewhite3.8M5X2017-22

19.70 €

1 4 Days beigebeige3.8M5X2017-22

Loading...

  1. 1

Basic information

Main material PC/ABS Component material PC/ABS Form B
Form-Type not lockable Version 1 with grip Version 2 fold-down
A(mm) 28 B=Width(mm) 60 B1(mm) 40
B2(mm) 5.2 D=diameter(mm) 50 D1(mm) 50
D2(mm) 5.5 H=Height(mm) 35.5 H1(mm) 35
H2(mm) 4 H3(mm) 22 H4(mm) 26.2
H5(mm) 23 H6(mm) 39.2 L=Length(mm) 42.9
L1(mm) 3.8 L2(mm) 12.7 L3(mm) 7.2
F=retaining force(N) 270 F1=Tractive force(N) 50 Temperature range(°C) -30 to 60

Tech Support