Clamping lever plastic with external thread, steel parts stainless steel (K1701) (Part Numbers - CAD Download)

Clamping lever plastic with external thread, steel parts stainless steel (K1701)
· Good chemical and corrosion resistance

· Can be steam-sterilized (hydrolysis resistant) and is suitable for hot water applications

· 7 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1701.00588X25
K1701.00588X30
K1701.00588X35
K1701.00588X40
K1701.00588X45
K1701.00588X50
K1701.1051X10
K1701.1051X15
K1701.1051X20
K1701.1051X25
K1701.1051X30
K1701.1051X35
K1701.1051X40
K1701.1051X45
K1701.1051X50
K1701.1052X10
K1701.1052X15
K1701.1052X20
K1701.1052X25
K1701.1052X30
K1701.1052X35
K1701.1052X40
K1701.1052X45
K1701.1052X50
K1701.10516X10
K1701.10516X15
K1701.10516X20
K1701.10516X25
K1701.10516X30
K1701.10516X35
K1701.10516X40
K1701.10516X45
K1701.10516X50
K1701.10584X10
K1701.10584X15
K1701.10584X20
K1701.10584X25
K1701.10584X30
K1701.10584X35
K1701.10584X40
K1701.10584X45
K1701.10584X50
K1701.10586X10
K1701.10586X15
K1701.10586X20
K1701.10586X25
K1701.10586X30
K1701.10586X35
K1701.10586X40
K1701.10586X45
K1701.10586X50
K1701.10587X10
K1701.10587X15
K1701.10587X20
K1701.10587X25
K1701.10587X30
K1701.10587X35
K1701.10587X40
K1701.10587X45
K1701.10587X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

6.11 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.525160.0139truetrue

6.11 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.530160.0145truetrue

6.56 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.535160.0152truetrue

6.56 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.540160.0158truetrue

6.56 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.545160.0163truetrue

6.56 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M536.97.61013.213.824.5415.53033.550160.0169truetrue

6.11 €

1 4 Days 39.9polyphtalamideblack grey RAL 70211M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamideblack grey RAL 70211M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamideblack grey RAL 70211M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamideblack grey RAL 70211M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplasticblack grey RAL 70211M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticblack grey RAL 70211M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticblack grey RAL 70211M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticblack grey RAL 70211M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticblack grey RAL 70211M546.87.91013.213.824.5414.230.83550160.0199truetrue

6.11 €

1 4 Days 39.9polyphtalamideorange RAL 20041M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamideorange RAL 20041M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamideorange RAL 20041M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamideorange RAL 20041M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplasticorange RAL 20041M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticorange RAL 20041M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticorange RAL 20041M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticorange RAL 20041M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticorange RAL 20041M546.87.91013.213.824.5414.230.83550160.0199truetrue

6.11 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamidecolza yellow RAL 10211M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplasticcolza yellow RAL 10211M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticcolza yellow RAL 10211M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticcolza yellow RAL 10211M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticcolza yellow RAL 10211M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticcolza yellow RAL 10211M546.87.91013.213.824.5414.230.83550160.0199truetrue

6.11 €

1 4 Days 39.9polyphtalamidered RAL 30201M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamidered RAL 30201M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamidered RAL 30201M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamidered RAL 30201M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.83550160.0199truetrue

6.11 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamidesignal green RAL 60321M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.83550160.0199truetrue

6.11 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M546.87.91013.213.824.5414.230.8351016---

6.11 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M546.87.91013.213.824.5414.230.8351516---

6.11 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M546.87.91013.213.824.5414.230.8352016---

6.11 €

1 4 Days 39.9polyphtalamidetraffic blue RAL 50171M546.87.91013.213.824.5414.230.8352516---

6.11 €

1 4 Days 39.9high performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.83530160.0175truetrue

6.56 €

1 4 Days 39.9high performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.83535160.0182truetrue

6.56 €

1 4 Days 39.9high performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.83540160.0188truetrue

6.56 €

1 4 Days 39.9high performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.83545160.0193truetrue

6.56 €

1 4 Days 39.9high performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.83550160.0199truetrue

Loading...

Basic information

Main Body Material Other Component material Stainless steel Surface finish component bright
Item Clamping Lever Thread type external thread

Tech Support