Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1702.41286 |
K1702.41287 |
K1702.41288 |
K1702.5121 |
K1702.5122 |
K1702.51216 |
K1702.51284 |
K1702.51286 |
K1702.51287 |
K1702.51288 |
K1702.5161 |
K1702.5162 |
K1702.51616 |
K1702.51684 |
K1702.51686 |
K1702.51687 |
K1702.51688 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.51 € | 1 | 4 Days | 96.8 | signal green RAL 6032 | 4 | M12 | 110.3 | 14.1 | 19 | 26.2 | 27.1 | 43.1 | 10 | 27.8 | 62.4 | 68.1 | 17 | 24 | ||
6.51 € | 1 | 4 Days | 96.8 | traffic blue RAL 5017 | 4 | M12 | 110.3 | 14.1 | 19 | 26.2 | 27.1 | 43.1 | 10 | 27.8 | 62.4 | 68.1 | 17 | 24 | ||
6.51 € | 1 | 4 Days | 96.8 | light grey RAL 7035 | 4 | M12 | 110.3 | 14.1 | 19 | 26.2 | 27.1 | 43.1 | 10 | 27.8 | 62.4 | 68.1 | 17 | 24 | ||
7.85 € | 1 | 4 Days | 110.9 | black grey RAL 7021 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | orange RAL 2004 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | rape yellow RAL 1021 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | red RAL 3020 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | signal green RAL 6032 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | traffic blue RAL 5017 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | light grey RAL 7035 | 5 | M12 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | black grey RAL 7021 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | orange RAL 2004 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | rape yellow RAL 1021 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | red RAL 3020 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | signal green RAL 6032 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | traffic blue RAL 5017 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 | ||
7.85 € | 1 | 4 Days | 110.9 | light grey RAL 7035 | 5 | M16 | 126.6 | 15.1 | 23 | 30.5 | 31.5 | 49.1 | 12 | 30.8 | 72.9 | 79.2 | 23 | 26 |
Loading...
Main Body Material | Other | Main material | polyphtalamide | Component material | steel |
---|---|---|---|---|---|
Surface finish component | blue-passivated |
Configure
Basic Attributes
Rotating Radius R(mm)
Main colour
Size
X=thread
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes