Bevel Gears (Part Numbers)

Bevel Gears
The bevel gears are delivered in pairs, axle angle of 90°.
Available in stainless steel 1.4305 (X) or brass (M)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRMS 0026 07
KRXS 1530 07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(Teeth)
Reduction Ratio Material Tooth Width
(mm)

29.70 €

1 5 Days 261:1Brass3.1

43.57 €

1 5 Days 152:1Stainless Steel3

Loading...

  1. 1

Basic information

Module 0.7 Shape Straight Bevel Gears Shaft Bore Dia. d(Ø) 6

Tech Support