Worm / Worm Wheel (SNSG 0301 066)

Worm / Worm Wheel SNSG 0301 066

Product Details:

Manufacturer part number: SNSG 0301 066

Brand: ABP ANTRIEBSTECHNIK

Price: 26.13

Delivery time: 5 Days


Technical Data:

Type: Worm

Module: 0.3

Hole diameter, Shaft diameter: 2 mm

Outer Diameter: 6.6 mm

Width: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNSG 0301 066

Part Number
SNSG 0301 066
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Module Hole diameter, Shaft diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Number of Teeth
(Teeth)
Material

26.13 €

1 5 Days Worm0.326.612-9SMnPb

Loading...

  1. 1

Tech Support