Parallel Grippers (3P Series) (6003P-P)

Parallel Grippers (3P Series) 6003P-P

Product Details:

Manufacturer part number: 6003P-P

Brand: DESTACO

Price: 1,428.28

Delivery time: 20 Days


Technical Data:

Gripping Force: 678 N

Stroke: 10 mm

Weight: 0.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6003P-P

Part Number
6003P-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

1,428.28 €

1 20 Days 678100.6

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.2::0.7 Ingress Protection Class (IP) IP54 Power Pneumatic
Stroke Standard Spring None Seals Buna-N
Target Flag None Sensor Unit None Inductive Sensor Mount None
Protective Boot None Tandem Cylinder None

This page is Parallel Grippers (3P Series), part number 6003P-P.
You can find the detail information about specifications and dimensions on part number 6003P-P.

Variation of this product

Part Number
11003P-P
14003P-P
8003P-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

1,924.67 €

1 22 Days 1979202.35

2,857.46 €

1 22 Days 6077264.7

1,715.63 €

1 22 Days 1888130.97

Tech Support