E-chains®, E2.48 Series

E-chains®, E2.48 Series
The proven e-chain system® E2/000 has been the worldwide standard in machinery since the year 2000. Continuous improvements over many years have now been combined in the new generation E2.1 and a new standard has been set. More usable filling space with the same outer dimensions and lower noise with increased service life and strength.
[Features]
- More useable interior space while the outer height is the same as the E2/000 e-chains®
- Easy to open - openable along the inner and outer radius, from both sides (left or right)
- Quiet operation due to optimised brake
- Greater strength for unsupported applications
- Longer service life for gliding applications
- Notched crossbar with 2.5mm spacing
- Complete interior separation range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2.48.075.[075,​100,​125,​150,​175,​200,​250,​300].0-[1-100/1]
E2.48.100.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
E2.48.100.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3100.12PZ,​3100.12PZB,​3100.12PZBK1,​3100.34PZ,​3100.34PZB,​3100.34PZBK1]
E2.48.150.[075,​100,​150,​175,​200,​250].0-[1-100/1]
E2.48.150.[075,​100,​150,​175,​200,​250].0-[1-100/1]-[3150.12PZ,​3150.12PZB,​3150.12PZBK1,​3150.34PZ,​3150.34PZB,​3150.34PZBK1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10075 ~ 300Black-
1 6 Days 1 ~ 10075 ~ 300Black-
1 6 Days 1 ~ 10075 ~ 300Black3100.12PZ, Full set, Plastic, locking, without tiewrap plates / 3100.12PZB, Full set, Plastic, locking, with tiewrap plates / 3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps
1 6 Days 1 ~ 10075 ~ 250Black-
1 6 Days 1 ~ 10075 ~ 250Black3150.12PZ, Full set, Plastic, locking, without tiewrap plates / 3150.12PZB, Full set, Plastic, locking, with tiewrap plates / 3150.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3150.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3150.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3150.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps

Loading...

  1. 1

Tech Support