Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|
1 | 6 Days | 30 | 1 ~ 100 | 55 | 38 | Black | - | ||
1 | 6 Days | 30 | 1 ~ 100 | 55 | 38 | Black | T3.29.030.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.030.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 40 | 1 ~ 100 | 65 | 38 | Black | - | ||
1 | 6 Days | 40 | 1 ~ 100 | 65 | 38 | Black | T3.29.040.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.040.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 50 | 1 ~ 100 | 75 | 38 | Black | - | ||
1 | 6 Days | 50 | 1 ~ 100 | 75 | 38 | Black | T3.29.050.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.050.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 60 | 1 ~ 100 | 85 | 38 | Black | - | ||
1 | 6 Days | 60 | 1 ~ 100 | 85 | 38 | Black | T3.29.060.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.060.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 70 | 1 ~ 100 | 95 | 38 | Black | - | ||
1 | 6 Days | 70 | 1 ~ 100 | 95 | 38 | Black | T3.29.070.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.070.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 80 | 1 ~ 100 | 105 | 38 | Black | - | ||
1 | 6 Days | 80 | 1 ~ 100 | 105 | 38 | Black | T3.29.080.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.080.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 90 | 1 ~ 100 | 115 | 38 | Black | - | ||
1 | 6 Days | 90 | 1 ~ 100 | 115 | 38 | Black | T3.29.090.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.090.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 100 | 1 ~ 100 | 125 | 38 | Black | - | ||
1 | 6 Days | 100 | 1 ~ 100 | 125 | 38 | Black | T3.29.100.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.100.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 110 | 1 ~ 100 | 135 | 38 | Black | - | ||
1 | 6 Days | 110 | 1 ~ 100 | 135 | 38 | Black | T3.29.110.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.110.12PZ, Full set, Polymer fastening bracket, with tiewrap plates | ||
1 | 6 Days | 120 | 1 ~ 100 | 145 | 38 | Black | - | ||
1 | 6 Days | 120 | 1 ~ 100 | 145 | 38 | Black | T3.29.120.12, Full set, Polymer fastening bracket, without tiewrap plates / T3.29.120.12PZ, Full set, Polymer fastening bracket, with tiewrap plates |
Loading...
Internal Height(mm) | 29 | Max. Cable O.D. Dp(mm) | 25 | Pitch P(mm) | 15 |
---|---|---|---|---|---|
Links/m | 67 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes