Clamping Bolt for Perforated Tables, 6878K

Clamping Bolt for Perforated Tables, 6878K
  • Volume Discount
Clamping bolt for perforated tables
For adapting toggle clamps on perforated tables for woodworking and welding.
The toggle clamp can be fixed quickly and easily from above. The clamping bolt is insensitive to the surface quality and diameter of the hole and can also be used with thin plates from 4 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
564126
564127
564128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Cylinder screw ISO 4762 Weight
(g)

28.04 €

1 Available 6 Days 16M8 x 2036

33.22 €

1 Available 6 Days 20M8 x 2559

43.06 €

1 Available 6 Days 28M8 x 30148

Loading...

  1. 1

Tech Support