Swing Clamp, Pneumatic, Flange-Mounting Version, 6829KL (560018)

Swing Clamp, Pneumatic, Flange-Mounting Version, 6829KL 560018
  • Volume Discount

Product Details:

Manufacturer part number: 560018

Brand: AMF

Price: 428.04

Delivery time: 6 Days


Technical Data:

Size: 12

Piston dia.: 12

Stroke: 17,6

Y Clamping stroke*: 8,6

Weight: 130 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

560018

Part Number
560018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Piston dia. Stroke Y Clamping stroke* Weight
(g)

428.04 €

1 Available 6 Days 121217,68,6130

Loading...

  1. 1

Basic information

right swinging - left swinging Ja

This page is Swing Clamp, Pneumatic, Flange-Mounting Version, 6829KL, part number 560018.
You can find the detail information about specifications and dimensions on part number 560018.

Variation of this product

Part Number
560019
560020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Piston dia. Stroke Y Clamping stroke* Weight
(g)

471.83 €

1 Available 6 Days 161617,58,5180

546.27 €

1 Available 6 Days 202027,015,0300

Tech Support