Horizontal Hook-Type Toggle Clamp with Blue Handle, 6848HE (557719)

Horizontal Hook-Type Toggle Clamp with Blue Handle, 6848HE 557719
  • Volume Discount

Product Details:

Manufacturer part number: 557719

Brand: AMF

Price: 57.48

Delivery time: 6 Days


Technical Data:

F1: 3,2 kN

Size: 3

Weight: 330 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557719

Part Number
557719
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

57.48 €

1 Available 6 Days 3,23330

Loading...

  1. 1

Tech Support