Horizontal Hook-Type Toggle Clamp with Orange Handle, 6848HNIJ (557447)

Horizontal Hook-Type Toggle Clamp with Orange Handle, 6848HNIJ 557447
  • Volume Discount

Product Details:

Manufacturer part number: 557447

Brand: AMF

Price: 93.60

Delivery time: 6 Days


Technical Data:

F1: 3,2 kN

Size: 3

Weight: 330 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557447

Part Number
557447
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

93.60 €

1 Available 6 Days 3,23330

Loading...

  1. 1

This page is Horizontal Hook-Type Toggle Clamp with Orange Handle, 6848HNIJ, part number 557447.
You can find the detail information about specifications and dimensions on part number 557447.

Variation of this product

Part Number
557446
557448
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
Size Weight
(g)

70.61 €

1 Available 6 Days 1,62120

203.08 €

1 Available 6 Days 7,04810

Tech Support