Horizontal Toggle Clamp with Blue Handle, 6834E (557680)

Horizontal Toggle Clamp with Blue Handle, 6834E 557680
  • Volume Discount

Product Details:

Manufacturer part number: 557680

Brand: AMF

Price: 55.83

Delivery time: 6 Days


Technical Data:

F1: 2,0 kN

F2: 3,0 kN

Size: 4

Weight: 700 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557680

Part Number
557680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

55.83 €

1 Available 6 Days 2,03,04700

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Blue Handle, 6834E, part number 557680.
You can find the detail information about specifications and dimensions on part number 557680.

Variation of this product

Part Number
557678
557679
557681
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

35.79 €

1 Available 6 Days 1,01,22185

45.00 €

1 Available 6 Days 1,82,53320

86.48 €

1 Available 6 Days 3,05,051080

Tech Support