Vertical Hook-Type Toggle Clamp with Green Handle, 6848VG (557566)

Vertical Hook-Type Toggle Clamp with Green Handle, 6848VG 557566
  • Volume Discount

Product Details:

Manufacturer part number: 557566

Brand: AMF

Price: 37.98

Delivery time: 6 Days


Technical Data:

F1: 1,6 kN

Size: 2

Weight: 130 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557566

Part Number
557566
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

37.98 €

1 Available 6 Days 1,62130

Loading...

  1. 1

Tech Support