Vertical Hook-Type Toggle Clamp with Yellow Handle, 6848VY (557176)

Vertical Hook-Type Toggle Clamp with Yellow Handle, 6848VY 557176
  • Volume Discount

Product Details:

Manufacturer part number: 557176

Brand: AMF

Price: 37.98

Delivery time: 6 Days


Technical Data:

F1: 1,6 kN

Size: 2

Weight: 130 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557176

Part Number
557176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

37.98 €

1 Available 6 Days 1,62130

Loading...

  1. 1

This page is Vertical Hook-Type Toggle Clamp with Yellow Handle, 6848VY, part number 557176.
You can find the detail information about specifications and dimensions on part number 557176.

Variation of this product

Part Number
557177
557178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
Size Weight
(g)

57.48 €

1 Available 6 Days 3,23340

100.71 €

1 Available 6 Days 7,04810

Tech Support