Push-Pull Type Toggle Clamp with Green Handle, 6844NIG (557613)

Push-Pull Type Toggle Clamp with Green Handle, 6844NIG 557613
  • Volume Discount

Product Details:

Manufacturer part number: 557613

Brand: AMF

Price: 203.61

Delivery time: 6 Days


Technical Data:

Clamping screw: M12x50

F1: 4,0 kN

F2: 4,0 kN

Size: 5

A: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557613

Part Number
557613
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

203.61 €

1 Available 6 Days M12x504,04,0516924537149,050,067,0

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Green Handle, 6844NIG, part number 557613.
You can find the detail information about specifications and dimensions on part number 557613.

Variation of this product

Part Number
557611
557612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

97.42 €

1 Available 6 Days [M6] M6x251,01,021036152473,027,021,5

106.73 €

1 Available 6 Days [M8] M8x352,52,5312572533120,537,540,0

Tech Support