Gripper without Compensation Unit, Hydraulic, 1650 (557744)

Gripper without Compensation Unit, Hydraulic, 1650 557744

Product Details:

Manufacturer part number: 557744

Brand: AMF

Price: 4,896.35

Delivery time: 6 Days


Technical Data:

Gripper extension L5: 80 mm

Interference zone ØDs: 80,0 mm

Max. operating pressure P: 50 bar

Min. operating pressure P: 45 bar

Weight: 1762 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557744

Part Number
557744
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Max. operating pressure P
(bar)
Min. operating pressure P
(bar)
Weight
(g)

4,896.35 €

1 6 Days 8080,050451762

Loading...

  1. 1

Basic information

dia. D(mm) 80 dia. D1(mm) 16 Gripping force F(N) 250, 500, 1000
L1(mm) 53 L3(mm) 50 Stroke(mm) 23

This page is Gripper without Compensation Unit, Hydraulic, 1650, part number 557744.
You can find the detail information about specifications and dimensions on part number 557744.

Variation of this product

Part Number
558638
558639
560827
560829
560831
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Max. operating pressure P
(bar)
Min. operating pressure P
(bar)
Weight
(g)

4,896.35 €

1 6 Days 8080,040351762

4,896.35 €

1 6 Days 8080,030251762

4,896.35 €

1 6 Days 10097,550451820

4,896.35 €

1 6 Days 10097,540351820

4,896.35 €

1 6 Days 10097,530251820

Tech Support