Pressed Steel Fixed Castor, BH-POTHS Series (BH-POTHS 125K-3)

Pressed Steel Fixed Castor, BH-POTHS Series BH-POTHS 125K-3

Product Details:

Manufacturer part number: BH-POTHS 125K-3

Brand: BLICKLE

Price: 83.70

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 202 mm

Load Range: 220.01 to 320.00 daN

Wheel Dia. D: 160 mm

Wheel Width B: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-POTHS 125K-3

Part Number
BH-POTHS 125K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

83.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202220.01 to 320.0016045Ball bearing170143912540-20275

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread color blue Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

This page is Pressed Steel Fixed Castor, BH-POTHS Series, part number BH-POTHS 125K-3.
You can find the detail information about specifications and dimensions on part number BH-POTHS 125K-3.

Variation of this product

Part Number
BH-POTHS 125K-3-FA
BH-POTHS 160G
BH-POTHS 160G-FA
BH-POTHS 160K
BH-POTHS 160K-FA
BH-POTHS 160R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

93.38 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type202220.01 to 320.0016045Ball bearing170153912540-20275

110.47 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type202320.01 to 485.0016045plain bore202182216045-25400

122.19 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type202320.01 to 485.0016045plain bore202203616045-25400

123.67 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type202320.01 to 485.0016045Ball bearing202207416045-20400

135.38 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type245320.01 to 485.0020050Ball bearing202227816045-20400

114.25 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type245320.01 to 485.0020050roller bearing202189616045-25400

Tech Support