Light Duty Fixed Castor, BKRA-TPA Series (BKRA-TPA 80G)

Light Duty Fixed Castor, BKRA-TPA Series BKRA-TPA 80G

Product Details:

Manufacturer part number: BKRA-TPA 80G

Brand: BLICKLE

Price: 15.21

Delivery time: 5 Days


Technical Data:

Mounting Height H: 133 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: Conductivity

Wheel Dia. D: 100 mm

Wheel Width B: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKRA-TPA 80G

Part Number
BKRA-TPA 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

15.21 €

1 5 Days 13380.01 to 140.00Conductivity10032plain bore10827480silver grey100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Wheel width(mm) 32
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

This page is Light Duty Fixed Castor, BKRA-TPA Series, part number BKRA-TPA 80G.
You can find the detail information about specifications and dimensions on part number BKRA-TPA 80G.

Variation of this product

Part Number
BKRA-TPA 101KF-ELS
BKRA-TPA 126G
BKRA-TPA 126G-ELS
BKRA-TPA 80G-ELS
BKRA-TPA 80KF
BKRA-TPA 80KF-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

34.32 €

1 7 Days 10835.01 to 80.00-8032Ball bearing (C)133394100black70

20.17 €

1 5 Days 10880.01 to 140.00Conductivity8032plain bore158411125silver grey120

31.25 €

1 7 Days 13335.01 to 80.00-10032plain bore158429125black80

23.03 €

1 7 Days 13335.01 to 80.00Conductivity10032plain bore10828980black65

19.80 €

1 5 Days 13380.01 to 140.00-10032Ball bearing (C)10831780silver grey100

27.61 €

1 7 Days 15835.01 to 80.00-12525Ball bearing (C)10832680black65

Tech Support