Manufacturer part number: BKX-POHI 125G-1
Brand: BLICKLE
Price: 108.23 €
Delivery time: 7 Days
Bearing type: plain bore
Total height: 155 mm
Weight: 832 g
Wheel diameter: 125 mm
Wheel width: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKX-POHI 125G-1
Part Number
|
---|
BKX-POHI 125G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
108.23 € | 1 | 7 Days | plain bore | 155 | 832 | 125 | 40 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 155 | Load Range(daN) | 220.01 to 320.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
Wheel Dia. D(mm) | 125 | Wheel Width B(mm) | 40 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic |
Material | Synthetic | Product type | fixed castor | Suitable for autoclaves | yes |
Mounting type | top plate | Tread and tyre hardness | 85 Shore D | Tread color | dark grey |
Wheel body color | dark grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 250 |
Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Heavy Duty Fixed Castor, BKX-POHI Series, part number BKX-POHI 125G-1.
You can find the detail information about specifications and dimensions on part number BKX-POHI 125G-1.
Configure
Basic Attributes
Type
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKX-POHI 102G-1 |
BKX-POHI 102HXK-1 |
BKX-POHI 125HXK-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|
98.51 € | 1 | 7 Days | plain bore | 130 | 659 | 100 | 38 | 250 | ||
143.05 € | 1 | 7 Days | Ball bearing | 130 | 779 | 100 | 38 | 250 | ||
158.72 € | 1 | 7 Days | Ball bearing | 155 | 950 | 125 | 40 | 300 |