Manufacturer part number: BO-ALEV 160K
Brand: BLICKLE
Price: 142.46 €
Delivery time: 7 Days
Mounting Height H: 245 mm
Load Range: 320.01 to 485.00 daN
Wheel Characteristics: Antistatic
Wheel Dia. D: 200 mm
Wheel Width B: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BO-ALEV 160K
Part Number
|
---|
BO-ALEV 160K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.46 € | 1 | 7 Days | 245 | 320.01 to 485.00 | Antistatic | 200 | 50 | 205 | 2920 | 160 | 65 Shore A | black | no | no | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium |
Material | Rubber | Product type | fixed castor | Wheel width(mm) | 50 |
Suitable for autoclaves | no | Mounting type | top plate | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BO-ALEV Series, part number BO-ALEV 160K.
You can find the detail information about specifications and dimensions on part number BO-ALEV 160K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BO-ALEV 127K-SG |
BO-ALEV 150K |
BO-ALEV 150K-SG |
BO-ALEV 160K-EL |
BO-ALEV 160K-SG |
BO-ALEV 160K-SG-AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.90 € | 1 | 7 Days | 245 | 220.01 to 320.00 | - | 200 | 50 | 170 | 2593 | 125 | 65 Shore A | grey | yes | yes | 300 | ||
137.85 € | 1 | 7 Days | 245 | 320.01 to 485.00 | Conductivity | 200 | 50 | 200 | 2908 | 150 | 65 Shore A | black | no | no | 400 | ||
144.42 € | 1 | 7 Days | 245 | 320.01 to 485.00 | - | 200 | 50 | 200 | 2912 | 150 | 65 Shore A | grey | yes | yes | 400 | ||
153.00 € | 1 | 23 Days | 295 | 320.01 to 485.00 | - | 250 | 50 | 205 | 2899 | 160 | 71 Shore A | black | no | no | 400 | ||
149.04 € | 1 | 7 Days | 295 | 320.01 to 485.00 | Conductivity | 250 | 50 | 205 | 2965 | 160 | 65 Shore A | grey | yes | yes | 400 | ||
160.58 € | 1 | 23 Days | 295 | 320.01 to 485.00 | - | 250 | 50 | 205 | 2929 | 160 | 65 Shore A | grey | yes | yes | 350 |