Heavy Duty Welded Steel Fixed Castor, BO-SETH Series (BO-SETH 125K)

Heavy Duty Welded Steel Fixed Castor, BO-SETH Series BO-SETH 125K

Product Details:

Manufacturer part number: BO-SETH 125K

Brand: BLICKLE

Price: 212.43

Delivery time: 7 Days


Technical Data:

Mounting Height H: 200 mm

Load Range: 485.01 to 750.00 daN

Wheel Dia. D: 150 mm

Total height: 170 mm

Weight: 3000 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BO-SETH 125K

Part Number
BO-SETH 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

212.43 €

1 7 Days 200485.01 to 750.00150170300012550500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Steel Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BO-SETH Series, part number BO-SETH 125K.
You can find the detail information about specifications and dimensions on part number BO-SETH 125K.

Variation of this product

Part Number
BO-SETH 150K
BO-SETH 160K
BO-SETH 200K
BO-SETH 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

238.39 €

1 7 Days 200485.01 to 750.00150200349615050650

242.62 €

1 7 Days 205485.01 to 750.00160205360016050700

275.55 €

1 5 Days 205Up to 35.001602454400200501000

389.53 €

1 7 Days 245Up to 35.002002956407250601200

Tech Support