Stainless Steel Fixed Castor, BPX-PGV Series (Part Numbers)

Stainless Steel Fixed Castor, BPX-PGV Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Wheel, with Elastic Solid Rubber Tyres, with Aluminium Wheel Centre, Non-Marking, Grey, with Steel Thread Guard

  • high-quality chromium-nickel steel (1.4301 / AISI304), corrosion-resistant, vibration-ground finished
  • all parts including axle material are corrosion-resistant

Wheel: PGV series

  • tread: high-quality elastic solid rubber in smooth rolling quality, hardness 80 Shore A, colour grey, non-marking
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +134 °C, reduced load capacity over +35 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPX-PGV 84XR-PG1-EL-FA
BPX-PGV 84XR-PG1-SG-FA
BPX-PGV 84XR-PG1-SRA-EL-FA
BPX-PGV 84XR-PG1-SRA-SG-FA
BPX-PGV 105XR-PG1-EL-FA
BPX-PGV 105XR-PG1-SG-FA
BPX-PGV 105XR-PG1-SRA-EL-FA
BPX-PGV 105XR-PG1-SRA-SG-FA
BPX-PGV 120XR-PG2-EL-FA
BPX-PGV 120XR-PG2-SG-FA
BPX-PGV 120XR-PG2-SRA-EL-FA
BPX-PGV 120XR-PG2-SRA-SG-FA
BPX-PGV 150XK-PG2-EL-FA
BPX-PGV 150XK-PG2-SG-FA
BPX-PGV 150XK-PG2-SRA-EL-FA
BPX-PGV 150XK-PG2-SRA-SG-FA
BPX-PGV 186XK-PG3-EL-FA
BPX-PGV 186XK-PG3-SG-FA
BPX-PGV 186XK-PG3-SRA-EL-FA
BPX-PGV 186XK-PG3-SRA-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

199.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type9880.01 to 140.00-100607525roller bearing1246888424blacknono120

193.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type9880.01 to 140.00-100607525roller bearing1246988424greyyesyes120

289.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type9880.01 to 140.00Conductivity100607525roller bearing1248398424blacknono120

283.24 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type6980.01 to 140.00-100605018roller bearing1248358424greyyesyes120

208.56 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16480.01 to 140.00Heat Resistance1006012030roller bearing14685510524blacknono120

201.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00Heat Resistance / Conductivity1006015030roller bearing14683610524greyyesyes120

298.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00Heat Resistance1006015030roller bearing14692110524blacknono120

291.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00Heat Resistance / Conductivity1006015030roller bearing14690610524greyyesyes120

222.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00Heat Resistance1208015030roller bearing164124012030blacknono150

212.71 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type236140.01 to 220.00Heat Resistance / Conductivity1208018638roller bearing164127012030greyyesyes150

311.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type236140.01 to 220.00Heat Resistance1208018638roller bearing164138312030blacknono150

302.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type236140.01 to 220.00Heat Resistance / Conductivity1208018638roller bearing164140712030greyyesyes150

233.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type236140.01 to 220.00Heat Resistance1208018638Ball bearing195156815030blacknono200

221.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance / Conductivity120808424Ball bearing195161615030greyyesyes200

323.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance120808424Ball bearing195172015030blacknono200

311.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance / Conductivity120808424Ball bearing195175315030greyyesyes200

307.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance140808424Ball bearing236265918638blacknono200

294.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69140.01 to 220.00-140805019Ball bearing236310418638greyyesyes200

396.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69140.01 to 220.00-140805019Ball bearing236320618638blacknono200

383.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69140.01 to 220.00Conductivity140805019Ball bearing236324118638greyyesyes200

Loading...

  1. 1

Basic information

Wheel Material Aluminum Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber
Product type fixed castor Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 80 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof yes Maximum temperature resistance(°C) 134 Minimum temperature resistance(°C) -25

Tech Support