Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BRA-POA 50G |
BRA-POA 75G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Characteristics | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.76 € | 1 | 5 Days | Conductivity | 69 | 86 | 50 | 18 | ||
7.10 € | 1 | 7 Days | - | 98 | 135 | 75 | 23 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 98 | Load Range(daN) | 35.01 to 80.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Wheel Dia. D(mm) | 75 | Wheel Width B(mm) | 25 |
Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 70 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
Load capacity at 3 km/h(kg) | 75 |
Configure