Light Duty Fixed Castor, BRA-TPA Series (BRA-TPA 50KF)

Light Duty Fixed Castor, BRA-TPA Series BRA-TPA 50KF

Product Details:

Manufacturer part number: BRA-TPA 50KF

Brand: BLICKLE

Price: 8.99

Delivery time: 5 Days


Technical Data:

Mounting Height H: 69 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: -

Wheel Dia. D: 50 mm

Wheel Width B: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRA-TPA 50KF

Part Number
BRA-TPA 50KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

8.99 €

1 5 Days 6935.01 to 80.00-5018Ball bearing (C)69995019silver grey50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Light Duty Fixed Castor, BRA-TPA Series, part number BRA-TPA 50KF.
You can find the detail information about specifications and dimensions on part number BRA-TPA 50KF.

Variation of this product

Part Number
BRA-TPA 50G
BRA-TPA 50G-ELS
BRA-TPA 50KF-ELS
BRA-TPA 75G
BRA-TPA 75G-ELS
BRA-TPA 75KF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

5.55 €

1 5 Days 9835.01 to 80.00Conductivity7525plain bore69905019silver grey50

10.30 €

1 7 Days 69Up to 35.00-5018plain bore69895019black30

13.74 €

1 7 Days 69Up to 35.00-5018Ball bearing (C)691025019black30

8.52 €

1 5 Days 6935.01 to 80.00Conductivity5018plain bore981517525silver grey75

14.73 €

1 7 Days 9835.01 to 80.00-7525plain bore981577525black50

13.32 €

1 5 Days 9835.01 to 80.00-7525Ball bearing (C)982047525silver grey75

Tech Support