Heavy Duty Welded Steel Fixed Castor, BS-ALBS Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BS-ALBS Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-ALBS 127K
BS-ALBS 127K-FS
BS-ALBS 150K
BS-ALBS 150K-FS
BS-ALBS 160K
BS-ALBS 160K-CO
BS-ALBS 160K-CO-FS
BS-ALBS 160K-FS
BS-ALBS 200K
BS-ALBS 200K-CO
BS-ALBS 200K-CO-FS
BS-ALBS 200K-FS
BS-ALBS 250K
BS-ALBS 250K-FS
BS-ALBS 300K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

177.50 €

1 7 Days 205320.01 to 485.0014011016050170276712554450

242.20 €

1 23 Days 245320.01 to 485.0014011020050170331412554450

188.82 €

1 7 Days 245485.01 to 750.0014011020050200286215050500

257.62 €

1 23 Days 245485.01 to 750.0014011020050200356815050500

189.90 €

1 7 Days 245485.01 to 750.0014011020050205290016050580

194.94 €

1 23 Days 305485.01 to 750.0014011025050205285816050580

263.72 €

1 23 Days 305485.01 to 750.0014011025050205349716050580

258.70 €

1 7 Days 355485.01 to 750.0014011030060205368016050580

244.41 €

1 7 Days 145485.01 to 750.0014011010040245359720050750

254.12 €

1 23 Days 185485.01 to 750.0014011012560245355320050600

328.14 €

1 23 Days 215485.01 to 750.0014011015050245453220050600

318.43 €

1 23 Days 260485.01 to 750.0014011020050245458720050750

410.72 €

1 7 Days 280750.01 or More17514020080305645025050850

514.70 €

1 23 Days 330750.01 or More17514025060305872025050850

612.26 €

1 7 Days 330Up to 35.00175140250803558062300601150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color blue Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support