Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SPO Series (BSD-SPO 127K)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SPO Series BSD-SPO 127K

Product Details:

Manufacturer part number: BSD-SPO 127K

Brand: BLICKLE

Price: 373.85

Delivery time: 7 Days


Technical Data:

Mounting Height H: 265 mm

Plate Length L: 175 mm

Plate Width W: 140 mm

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSD-SPO 127K

Part Number
BSD-SPO 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

373.85 €

1 7 Days 265175140200501855370125501350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type twin wheel fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SPO Series, part number BSD-SPO 127K.
You can find the detail information about specifications and dimensions on part number BSD-SPO 127K.

Variation of this product

Part Number
BSD-SPO 150K-35
BSD-SPO 160K-35
BSD-SPO 200K-35
BSD-SPO 250K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

366.48 €

1 7 Days 275175140200802155870150501450

423.00 €

1 7 Days 315175140250602206161160501550

513.15 €

1 7 Days 315175140250802608125200502700

1,084.00 €

1 7 Days 2452552001605033017800250653600

Tech Support