Heavy Duty Welded Steel Fixed Castor, BSFE-GB Series

Heavy Duty Welded Steel Fixed Castor, BSFE-GB Series
Heavy Duty Welded Steel Fixed Castor, with Polyurethane Spring, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BSFE series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • elastomer spring for excellent damping properties
  • maintenance-free spring mechanism

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSFE-GB 160K

Part Number
BSFE-GB 160K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

383.07 €

1 7 Days 275750.01 or More14011020080245941016050800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BSFE-GB Series, part number BSFE-GB 160K.
You can find the detail information about specifications and dimensions on part number BSFE-GB 160K.

Variation of this product

Part Number
BSFE-GB 200K
BSFE-GB 202K
BSFE-GB 250K
BSFE-GB 252K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

398.78 €

1 7 Days 315Up to 35.001401102506026510134200501000

732.22 €

1 7 Days 315Up to 35.001751402508027516150200801600

811.70 €

1 7 Days 245Up to 35.001751401605031517000250601500

1,298.33 €

1 23 Days 265Up to 35.002001602005031525800250801800

Tech Support