Heavy Duty Welded Steel Fixed Castor, BS-SE Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BS-SE Series
Heavy Duty Welded Steel Fixed Castor Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre, BS-SE Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour blackwheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SE 125K
BS-SE 125K-FS
BS-SE 125K-SG
BS-SE 125K-SG-FS
BS-SE 160K
BS-SE 160K-FS
BS-SE 160K-SG
BS-SE 160K-SG-FS
BS-SE 200K
BS-SE 200K-FS
BS-SE 200K-SG
BS-SE 200K-SG-FS
BS-SE 202K
BS-SE 202K-FS
BS-SE 202K-SG
BS-SE 202K-SG-FS
BS-SE 250K
BS-SE 250K-FS
BS-SE 252K
BS-SE 252K-FS
BS-SE 300K
BS-SE 360K-Z
BS-SE 415K-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

140.75 €

1 7 Days 205220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6170256012553blackblacknono320

205.45 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170297012553blackblacknono320

145.85 €

1 7 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170256212550greyblackyesyes320

210.55 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170297012550greyblackyesyes320

174.33 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steel205344816050blackanthracitenono450

243.13 €

1 23 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steel205416416050blackanthracitenono450

180.91 €

1 7 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steel205344316050greysilveryesyes450

249.71 €

1 23 Days 255320.01 to 485.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steel205412016050greysilveryesyes450

190.92 €

1 7 Days 255485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steel245396020050blackanthracitenono600

264.94 €

1 23 Days 305485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steel245493520050blackanthracitenono600

199.15 €

1 7 Days 305485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steel245403920050greysilveryesyes600

273.17 €

1 23 Days 305485.01 to 750.00Steel14011025080Tread material: Rubber, Wheel body material: thick-walled pressed steel245492220050greysilveryesyes600

318.00 €

1 7 Days 305750.01 or MoreSteel17514025080Tread material: Rubber, Wheel body material: thick-walled pressed steel255735220080blackanthracitenono850

410.57 €

1 23 Days 355750.01 or MoreSteel17514030075Tread material: Rubber, Wheel body material: thick-walled pressed steel255864420080blackanthracitenono850

329.68 €

1 7 Days 420750.01 or MoreSteel17514036075Tread material: Rubber, Wheel body material: thick-walled pressed steel255709020080greyanthraciteyesyes850

422.25 €

1 23 Days 478750.01 or MoreSteel17514041590Tread material: Rubber, Wheel body material: thick-walled pressed steel255871020080greyanthraciteyesyes850

324.24 €

1 7 Days 170750.01 or MoreSteel17514012550Tread material: Rubber, Wheel body material: thick-walled pressed steel305774025063blackanthracitenono850

428.22 €

1 23 Days 170750.01 or MoreSteel17514012550Tread material: Rubber, Wheel body material: thick-walled pressed steel3051001025063blackanthracitenono850

372.02 €

1 7 Days 200Up to 35.00Steel17514015050Tread material: Rubber, Wheel body material: thick-walled pressed steel305926425080blackanthracitenono1000

484.13 €

1 23 Days 200Up to 35.00Steel17514015050Tread material: Rubber, Wheel body material: thick-walled pressed steel3051115025080blackanthracitenono1000

492.08 €

1 7 Days 205Up to 35.00Steel17514016050Tread material: Rubber, Wheel body material: thick-walled pressed steel3551100030075blackanthracitenono1000

1,032.65 €

1 23 Days 205750.01 or MoreSteel17514016050Tread material: Rubber, Wheel body material: thick-walled pressed steel4201493036075blackanthracitenono950

1,143.40 €

1 7 Days 245Up to 35.00Steel20016020050Tread material: Rubber, Wheel body material: thick-walled pressed steel4782221041590blackanthracitenono1150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Bearing type Ball bearing Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support