Heavy Duty Welded Steel Fixed Castor, BS-SETH Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BS-SETH Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Welded Steel Wheel Centre, BS-SETH Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SETH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: thick-walled pressed steel, triple welded, with tubular steel hub, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SETH 125K
BS-SETH 125K-FS
BS-SETH 150K
BS-SETH 150K-FS
BS-SETH 160K
BS-SETH 160K-FS
BS-SETH 200K
BS-SETH 200K-FS
BS-SETH 250K
BS-SETH 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

212.43 €

1 7 Days 245485.01 to 750.0014011020050170295012550500

277.13 €

1 23 Days 305485.01 to 750.0014011025060170343012550500

238.55 €

1 7 Days 305485.01 to 750.0014011025060200348315050650

307.35 €

1 23 Days 157485.01 to 750.0014011010046200418315050650

242.78 €

1 7 Days 170485.01 to 750.0014011012546205366916050700

311.58 €

1 23 Days 200485.01 to 750.0014011015046205442116050700

275.72 €

1 5 Days 245Up to 35.00140110200532454445200501000

349.74 €

1 23 Days 245Up to 35.00140110200802455443200501000

432.38 €

1 7 Days 305Up to 35.00175140250653058207250601350

536.37 €

1 23 Days 305Up to 35.001751402508030510130250601350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support