Wheel: VLE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-VLE 255K
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 125 | Load Range(daN) | 320.01 to 485.00 |
---|---|---|---|---|---|
Wheel Material | Steel | Plate Length L(mm) | 220 | Plate Width W(mm) | 130 |
Wheel Dia. D(mm) | 100 | Wheel Width B(mm) | 30 | Bearing type | Ball bearing |
Material (details) | Tread material: Rubber, Wheel body material: heavy pressed steel | Material | Rubber | Product type | fixed castor |
Total height(mm) | 295 | Wheel diameter(mm) | 250 | Wheel width(mm) | 85 |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 70 Shore A |
Tread color | black | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | no | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 | Load capacity at 4 km/h(kg) | 450 |
This page is Pressed Steel Fixed Castor, B-VLE Series, part number B-VLE 255K.
You can find the detail information about specifications and dimensions on part number B-VLE 255K.
Part Number |
---|
B-VLE 250K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) |
---|---|---|---|---|---|
377.72 € | 1 | 7 Days | 7822 |