Stainless Steel Fixed Castor, BX-POTHS Series

Stainless Steel Fixed Castor, BX-POTHS Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-POTHS 100G
BX-POTHS 100XKA
BX-POTHS 100XR
BX-POTHS 125G
BX-POTHS 125XKA
BX-POTHS 125XR
BX-POTHS 160G
BX-POTHS 160XK
BX-POTHS 160XR
BX-POTHS 200G
BX-POTHS 200XK
BX-POTHS 200XR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

73.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516045plain bore12557610035-25200

90.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516045Ball bearing (C)12559810035-20200

78.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearing12560310035-25200

82.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-1008520050plain bore15072412540-25250

100.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-1008520050Ball bearing (C)15075212540-20250

87.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-1008510032roller bearing15076812540-25250

161.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00Conductivity14011010032plain bore195130616045-25400

218.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032Ball bearing195162416045-20400

172.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00Conductivity14011010032roller bearing195143616045-25400

184.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012532plain bore235182820050-25400

248.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00Conductivity14011012532Ball bearing235213020050-20400

196.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012532roller bearing235192320050-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread color blue
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 70

Tech Support