Pressed Steel Swivel Castor, LEZ-VPP Series (LEZ-VPP 80G)

Pressed Steel Swivel Castor, LEZ-VPP Series LEZ-VPP 80G

Product Details:

Manufacturer part number: LEZ-VPP 80G

Brand: BLICKLE

Price: 29.12

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 235 mm

Load Range: 35.01 to 80.00 daN

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEZ-VPP 80G

Part Number
LEZ-VPP 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

29.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23535.01 to 80.0020050swivel castor1025948025blacknono50

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type stem
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LEZ-VPP Series, part number LEZ-VPP 80G.
You can find the detail information about specifications and dimensions on part number LEZ-VPP 80G.

Variation of this product

Part Number
LEZ-VPP 100G-SG
LEZ-VPP 125G
LEZ-VPP 125G-FI
LEZ-VPP 80G-FI
LEZ-VPP 80G-FI-SG
LEZ-VPP 80G-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

34.36 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type19535.01 to 80.0016040swivel castor12575910030greyyesyes70

34.88 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type19580.01 to 140.0016040swivel castor15090412538blacknono100

53.01 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type23580.01 to 140.0020050swivel castor with brake150104212538blacknono100

45.80 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type8035.01 to 80.006032swivel castor with brake1026908025blacknono50

47.53 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type8035.01 to 80.006032swivel castor with brake1026808025greyyesyes50

30.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type23535.01 to 80.0020050swivel castor1026148025greyyesyes50

Tech Support