Pressed Steel Swivel Castor, LH-POEV Series (LH-POEV 160R)

Pressed Steel Swivel Castor, LH-POEV Series LH-POEV 160R

Product Details:

Manufacturer part number: LH-POEV 160R

Brand: BLICKLE

Price: 160.75

Delivery time: 7 Days


Technical Data:

Mounting Height H: 202 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-POEV 160R

Part Number
LH-POEV 160R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Rustproof Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

160.75 €

1 7 Days 202320.01 to 485.0014011016050roller bearingswivel castor202322816050blacknonono-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LH-POEV Series, part number LH-POEV 160R.
You can find the detail information about specifications and dimensions on part number LH-POEV 160R.

Variation of this product

Part Number
LH-POEV 100K-1-FI-SG
LH-POEV 100K-1-SB
LH-POEV 100K-1-SG
LH-POEV 160R-CS13
LH-POEV 160R-CS13-SB
LH-POEV 160R-CS13-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Rustproof Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

138.85 €

1 7 Days 140140.01 to 220.001008510032Ball bearingswivel castor with brake140197310032greyyesnoyes-20200

105.40 €

1 7 Days 140140.01 to 220.001008510032Ball bearingswivel castor140167210032blueyesnoyes-20200

104.12 €

1 7 Days 140140.01 to 220.001008510032Ball bearingswivel castor140164010032greyyesnoyes-20200

242.65 €

1 7 Days 219320.01 to 485.0014011016050roller bearingswivel castor with brake202347216050blacknonono-25400

253.47 €

1 7 Days 219320.01 to 485.0014011016050roller bearingswivel castor with brake202348616050blueyesnoyes-25400

249.06 €

1 7 Days 202320.01 to 485.0014011016050roller bearingswivel castor with brake202349516050greyyesnoyes-25400

Tech Support